IESNA:LM-63-2002
[TEST]P942530
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41277
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3765.3 3741.7 3692.3 3649.4 3638.7 3643 3655.9 3679.5 3700.9 3707.4
3709.5 3741.7 3808.2 3917.6 4100 4357.4 4670.7 5048.3 5531 6106
6758.2 7556.3 8523.9 9624.6 10808.9 12081.1 13301.9 13870.4 13038 10075.1
5481.7 1546.9 474.1 281.1 160.9 66.5 0
3765.3 3752.4 3700.9 3658 3647.3 3649.4 3662.3 3685.9 3705.2 3711.7
3715.9 3750.3 3814.6 3930.5 4108.6 4368.2 4685.7 5065.4 5561 6136
6809.7 7631.4 8637.6 9714.7 10920.4 12224.9 13419.9 13934.8 12907.1 9849.8
5226.4 1450.3 459.1 257.5 150.2 60.1 0
3765.3 3748.1 3698.8 3653.7 3634.4 3636.6 3643 3655.9 3664.5 3673
3685.9 3722.4 3791 3900.5 4080.7 4318.8 4623.5 4983.9 5449.5 6018
6728.2 7616.4 8659.1 9817.7 11019.1 12293.5 13497.1 14123.6 13362 10639.4
6316.3 2330 622.2 308.9 182.4 70.8 0
3765.3 3739.5 3692.3 3643 3617.3 3610.8 3615.1 3617.3 3617.3 3632.3
3653.7 3694.5 3763.1 3870.4 4024.9 4252.3 4554.8 4923.8 5389.4 5955.8
6723.9 7642.2 8813.6 10133 11484.7 12810.6 14048.5 14747.9 14361.8 12349.3
8478.9 4102.1 1235.8 450.5 218.8 68.7 0
3765.3 3739.5 3694.5 3643 3610.8 3604.4 3608.7 3608.7 3608.7 3625.8
3664.5 3700.9 3758.9 3851.1 3990.6 4200.8 4505.5 4885.2 5352.9 5949.4
6736.8 7785.9 9139.7 10742.4 12390.1 13866.1 15056.9 15812.1 15902.2 14872.4
11860.1 7133.7 3029.4 772.4 259.6 60.1 0
3765.3 3733.1 3688.1 3636.6 3602.2 3595.8 3602.2 3610.8 3610.8 3628
3668.7 3698.8 3743.8 3842.5 3990.6 4200.8 4496.9 4885.2 5361.5 5990.1
6811.9 7940.4 9455.1 11302.3 13177.5 14805.9 15998.7 16887 17431.9 17084.3
14808 10396.9 4979.6 1564 332.5 77.2 0
3765.3 3739.5 3692.3 3638.7 3604.4 3595.8 3600.1 3608.7 3608.7 3625.8
3664.5 3705.2 3763.1 3857.5 4003.4 4218 4518.4 4896 5368 5964.4
6751.8 7803.1 9163.3 10742.4 12372.9 13881.2 15125.5 15992.3 16108.2 14975.4
12132.6 7408.3 2911.4 750.9 216.7 57.9 0
3765.3 3743.8 3698.8 3645.1 3610.8 3602.2 3608.7 3615.1 3621.5 3638.7
3666.6 3711.7 3784.6 3894 4050.6 4267.3 4574.1 4947.4 5413 5996.6
6768.9 7743 8920.8 10206 11521.2 12849.2 14108.6 14814.4 14331.7 12445.9
8721.3 4192.2 1250.8 469.9 223.1 68.7 0
3765.3 3750.3 3703.1 3651.6 3623.7 3619.4 3628 3645.1 3660.2 3675.2
3694.5 3733.1 3808.2 3926.2 4102.1 4344.6 4647.1 5014 5473.1 6028.8
6732.5 7605.7 8629.1 9746.9 10914 12175.5 13415.6 14039.9 13383.4 11130.7
7032.8 2763.4 791.7 377.6 201.7 81.5 0
3765.3 3754.6 3705.2 3653.7 3630.1 3628 3643 3673 3698.8 3713.8
3728.8 3767.4 3838.2 3958.4 4142.9 4402.5 4720 5104.1 5576.1 6146.8
6807.6 7629.3 8575.4 9637.4 10766 12016.8 13207.5 13675.2 12791.3 9929.2
5440.9 1639.1 499.9 253.2 135.2 53.6 0
3765.3 3752.4 3705.2 3653.7 3630.1 3630.1 3645.1 3673 3700.9 3713.8
3726.7 3758.9 3831.8 3945.5 4127.9 4381 4696.4 5097.6 5571.8 6112.4
6762.5 7549.9 8491.8 9560.2 10637.2 11888 13104.5 13679.5 12932.9 10227.4
5794.9 1821.5 527.8 274.6 141.6 49.3 0
